- Johnson Controls
- HVAC Equipment
- Water-cooled Chillers
Water-cooled Chillers
Energy-optimized solutions for ultimate performance
With a reputation of delivering chiller systems, proven to be the best operating in real-world conditions, you can feel comfortable investing in a solution from the chiller experts. Our chillers are designed to perform optimally in conditions which they will operate while maximizing the benefits of environmentally responsible refrigerants.
Efficient
Engineered and designed with efficiency in mind.
Versatile
Widest operating range for various applications.
Sustainable
Energy efficient chillers, resulting in low total direct and indirect emissions.

YK-CP Centrifugal Chiller
Optimized for high-efficiency use with low-GWP refrigerants across the 2,000 to 3,000-ton range.
- Designed to deliver high-efficiency performance, meet stringent sustainability standards and aid in the decarbonization of large commercial buildings
- It can be equipped with an optional variable-speed drive
- Helps to reduce up to 30% of energy
See product details
Stay one step ahead with our news and insights.
See all insights
Case Study
Sustainability
Buildings
Al Shera’a, in Dubai, United Arab Emirates