Audio and visual notification is an advanced technology that’s helping take safety in a new direction

From flexible wiring architecture to self-testing capabilities, our solutions are easy to use and cost-effective.

Our full suite of technologies can be tailored to meet your needs.

Addressable devices means easier implementation, testing, and maintenance.

Benefits of notification

We leverage our full suite of addressable notification technologies to provide benefits through every phase in the life of a building. At the design stage, architects and engineers will enjoy fewer roadblocks, thanks to the industry’s most flexible wiring architecture. Testing and maintenance is far easier and more cost-effective—our revolutionary self-testing capability enables testing to be done through a fire alarm panel, greatly reducing interruptions to building occupants and business operations. Plus, the devices are electronically supervised 24/7, giving facility managers greater control and confidence that the system is ready to perform. When it’s time to expand, TrueAlert ES products are highly scalable, so the system can grow as your needs evolve.
Whether you’re looking for notification via texts, horns, strobes, or speakers, our advanced addressable notification solutions can help make protecting your people, property, and business operations more reliable and cost-effective.

Additional benefits:

  • Global addressability: Intelligent communications between initiating devices, notification appliances, and the control units
  • Fewer wires, more appliances per circuit, and fewer installation errors
  • Appliances can be tested during installation for cost-efficient, on-the-spot problem resolution
  • Enhanced survivability: Device-level ground faults are identified and isolated automatically
  • Quick, unobtrusive testing of individual devices or an entire system
  • Fast diagnostics and maintenance that lowers long-term cost of ownership
  • Notification appliance circuits synchronized to meet ADA (Americans With Disabilities Act) requirements

Stay one step ahead with news and insights from our fire detection experts.

See all insights
Empty street in front of old brick buildings
Case Study Sustainability Local Government
Fire and life safety installations

We make it easier to find the right choices for your applications.

Contact us

Solution portfolio

an autocall conventional notification device

Conventional Notification Appliances

Addressable control units help pinpoint the source of a fire, alert, trouble, or other system event

a set of autocall addressable notification appliances

Addressable Notification Appliances

Intelligent, fully addressable notification products for virtually any application

an autocall conventional speaker unit

Conventional Speakers

Horns, strobes, horn-strobes, speakers, speaker-strobes, chimes, and chime-strobes

an autocall addressable speaker unit

Addressable Speakers

High-quality audio output for sophisticated emergency message delivery

Fire Maintenance and Support

Advanced Service Offer
Our Fire Maintenance and Support service offers provide high-quality support tailored to meet your life-safety requirements.
Connected Fire Panels
Connected Fire Panels provide real time notification of fire alarm system activity and secure access to the fire alarm control panel for remote users.

We are Johnson Controls

Simplex logo
Ansul logo
FireClass logo