- Johnson Controls
- HVAC Equipment
- Air Handling Units
Air Handling
Increase the efficiency and performance of your HVAC system
Solutions
Products

YSM Air Handling Unit
Air flow ranging from 600 to 105000 CFM and up to 8" water column gauge

YORK® YSM (interior)
Ideal for the clinical and pharmaceutical industries. Configurable to designer requirements with capacities ranging from 2,000 to 105,000 CFM (5 to 400 TR).

YORK® YSM (exterior)
Manufactured from stainless steel or coated. Configurable to designer requirements with capacities from 2,000 to 45,000 CFM (5 to 200 TR).

YORK® YSE
Single or double 1” wall unit with curved fans, vertical/horizontal configuration, and different filtration levels. With a capacity of 1,100-21,200 CFM.

YORK® YCM
Indoor unit for commercial and industrial applications where humidity control and filtration are critical. With a capacity of 1,100-26,500 CFM (3-55 TR).

YORK® YAH
Indoor unit for commercial applications. With capacity of 800-8,800 CFM (1.5-25 TR).

YORK® AHD / AVD
- Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe
- Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass or closed cell foam
- Motor and blowers – Direct drive EC Motors in both single and three phase, up to a total of 3HP"