Networked technology brings your information to one location for better command and control

Next-generation platforms for added power, connectivity, and centralized control.

From product features to installation or maintenance, we offer a full range of options.

Products and services are highly scalable and can be configured to meet your needs.

Benefits of network solutions

Our fire alarm network communicates information among distributed fire alarm control units, enabling each panel to maintain the status and control of its own points, and monitor and control points physically connected to other network panels. Network solutions are an efficient way to help protect large or complex facilities, allowing, for example, panels to communicate on the evacuation of a specific block of floors versus an entire building.
Networking helps improve survivability; if a single control unit loses communication, all remaining panels can still communicate with each other. Our solutions also offer client server capability, creating the ability to monitor activity and remotely view information from a PC with the appropriate software.

Additional benefits:

  • A single system view can deliver better command and control—ideal for large campuses and facilities
  • Each panel maintains the status and control of its own points; each can also monitor and control points physically connected to other network panels
  • Multiple Network Loops are available for campus and other high panel quantity applications
  • Network-wide initiation of alarm silence, acknowledge, and reset; and investigation of status and details of system points and point lists
  • Distributed system operation to ensure excellent continuity
  • Command center that provides centralized network annunciation, historical logging, report generation, and control of fire alarm network points

How do Network Solutions help?

Safer Icon
Safer

Respond to life-safety events with speed and efficiency.

Smarter Icon
Smarter

Networking allows nodes to operate together or independently.

Flexible Icon
Flexible

Networking can help protect simple locations or complex facilities.

We make it easier to find the right choices for your applications.

Contact us

Solution portfolio

A woman wearing glasses, looking at two monitors displaying code

Integration

Unify multiple systems in your facility to create a true smart building

A female maintenance worker operating on a control panel

Networking

Flexible technologies to help you configure and manage your system

Two computer monitors displaying a Simplex portal and a map of ductwork

Workstations

Command and control end points for sharing information and to support centralized control

Fire Maintenance and Support

Advanced Service Offer
Our Fire Maintenance and Support service offers provide high-quality support tailored to meet your life-safety requirements.
Connected Fire Panels
Connected Fire Panels provide real time notification of fire alarm system activity and secure access to the fire alarm control panel for remote users.

We are Johnson Controls

Simplex logo
FireClass logo
Ansul logo