YVWH Screw Chiller

YVWH Screw Chiller

Discover efficiency with the YVWH Variable Speed Water-Cooled Screw Chiller.

Product overview

To address the growing demand for highly efficient and energy-saving chillers, Johnson Controls Arabia introduces the YVWH premium-efficiency variable-speed water-cooled screw chiller.
Leveraging YORK®'s extensive experience in chiller products, the innovatively designed and manufactured YVWH exceeds industry efficiency standards, delivering exceptional value to our customers.

Employees are discussing

Benefits

Experience

With a century of innovative legacy, knowledge, and experience, we stand at the forefront of our industry.

Innovation

Cutting-Edge CFD Simulation and Precision Machining for Efficient Compressor Operation.

Exceeding

Chiller IPLV achieves as high as 10.77 surpasses all China GB and AHRI standards.

Sustainability

Exceptional chiller efficiency elevates the effectiveness of green building practices to remarkable heights.

Features

  • The new twin-screw compressor offers high efficiency and reliability, with a modular and compact design for easy assembly and maintenance.
  • The evaporator uses a hybrid falling film design for efficiency, reduced refrigerant, and reliable control.
  • The unit-mounted Variable Speed Drive reduces grid impact, cuts inrush current, and significantly improves part-load efficiency
  • Capacity control is achieved through variable speed control and a slide valve for modulating control from 100% to 15% of full load.
 
  • The water-cooled condenser features a cleanable shell and tube heat exchanger with copper tubes and external finning for efficiency.
 
  • The high efficient oil separation system provides adequate protection to the unit’s compressor.
 
  • An electronic expansion valve, controlled by the system, regulates refrigerant flow to the evaporator for varying conditions.
             

Get in touch with our Engineers

Contact us to explore our products, get expert guidance, or find the optimal solution for your operations.

Contact Us
Contact Center