- Johnson Controls
- Industrial Refrigeration
- Reciprocating Compressor Unit
Sabroe Reciprocating Compressors
At Sabroe, we manufacture durable reciprocating compressor units for use in refrigeration, air-conditioning and heat-pump operations in the toughest industrial, marine and offshore applications.

Our models are designed for easy service access, and repairs can be completed without moving the compressor. For you, this means lower repair and maintenance costs with less downtime.

The majority of our compressors are available with variable-speed drives to provide stepless control of your compressor capacity, which achieves a maximum cooling effect using minimum energy.

The combination of a frequency converter, VSD motor, and UniSAB controller allows the reciprocating compressor drive motor to match the load speed at any given time.

Our reciprocating compressors' design ensures low noise and vibration levels with a wider range of possible mounting locations.

TCMO Compressor Unit
- High COP with excellent part-load performance
- Easy to customise with intermediate cooling systems
- Low power consumption

CMO Compressor Unit
- High COP with excellent performance
- Low noise and vibration level
- Easy access for service

SMC Compressor Unit
- High COP with excellent part-load performance
- Minimum power consumption and operating costs
- Small footprint and easy access for service

HPC Compressor Unit
- Low power consumption, especially under part-load conditions
- Exceptionally high condensing temperatures - up to 77°C
- Easy access for service

TSMC Compressor Unit
- High COP with excellent part-load performance
- Easy to customise with intermediate cooling systems
- Low power consumption

HPX Compressor Unit
- Low power consumption, especially under part-load conditions
- Exceptionally high condensing temperatures - up to 90°C
- Easy access for service

HPO Compressor Unit
- Low power consumption, especially under part-load conditions
- Exceptionally high condensing temperatures - up to 77°C
- Easy access for service
Screw or Reciprocating Compressor?
How to Choose.