Icon of an arrow pointing to the right
Efficient

Easy, pre-commissioning makes installation and operation faster and cheaper.

Icon of an incomplete circle with half portion in blue and half portion in white
Energy Efficient

Find exceptional COP and part-load performance for high energy efficiency with low operating costs.

Icon of a mechanical part and a downward arrow with dollar sign inside
Low Installation Costs

Compact, single-stage configuration weighs less and takes up less space than bespoke and 2-stage heat pump designs.

Icon of a desktop screen with displaying several lines
Maximum Operating Flexibility

Our variable-speed drive and UniSAB controller comes standard with all models.

Chiller product from Johnson Controls

HyePAC Heat Pump

  • Highly efficient heat pump solution using hybrid absorption-compression technology to generate high temperatures with low operating pressures
  • HyePAC can deliver water temperatures above 100°C with a capacity range of 500 kW to 2150 kW
  • This green technology - using natural refrigerants; ammonia and water - ensures environmentally friendly production for virtually every enterprise.

Learn more about our industrial heat pumps

Download the brochure

Contact us

Fill out this form to learn how Sabroe’s high-capacity heat pumps can meet your industrial needs.

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.