- Johnson Controls
- Industrial Refrigeration
- Industrial Heat Pumps
- HicaHP Ammonia Heat Pumps

HicaHP Heat Pumps
Ammonia-based heat pumps using screw compressors with capacities ranging from 2 MW to 7 MW, delivering up to 95°C
Sabroe HicaHP (high capacity heat pumps) are compact heat pumps optimised to enable large-scale heat pump installations to support your path to net zero.
- Designed to meet your needs for greater energy efficiency and operating flexibility
- Space-saving footprint and very low vibration level
- Capacities ranging from 2 MW to 7 MW
Ultra-efficient, high-capacity ammonia heat pumps
Sabroe HicaHP (high capacity heat pumps) are compact heat pumps optimised to enable large-scale heat pump installations to support your path to net zero. By using the environmentally friendly natural refrigerant ammonia, HicaHP can deliver high water temperatures of up to 95°C at a high capacity yet with minimum energy needed to operate the compressor.
Features
|
|
|
|
|
Benefits

Newly developed, short and robust rotor profile, specifically for heat pump operation, increases lifetime and service intervals

Increased reliability and uptime resulting in low lifecycle cost

Exceptional reliability, low maintenance costs and very easy access for service

Optimised service/maintenance intervals, minimal unscheduled downtime

Easy pre-commissioning makes installation and running-in both faster and cheaper