FRICK® Recirculator Vessels

FRICK® Recirculator Vessels

Horizontal and vertical recirculators for a clean & safe operation

Product Overview

Horizontal and vertical Frick Recirculator Vessels are designed and built not only to provide easy start-up and years of service, saving you time and money, but are also rated for your specific refrigerant and unique operating conditions.

Product Overview

Features

  • The FRICK® bare recirculator vessel is designed and rated for the specified refrigerant and operating conditions
  • All nozzle connections are sized according to industry standard criteria based on the refrigerant and specified operating conditions
  • FRICK® coolware software allows custom rating of the recirculator with various refrigerants, nozzle sizing based on maximum vessel capacity or specific capacity and modification of the nozzle locations (within limitations)
  • The FRICK® recirculator vessel and components are abrasively cleaned prior to assembly assuring a clean interior and maximum adhesion of the final exterior paint system
  • The finished vessel is pressure tested to assure the integrity of all welds. It is vacuum dehydrated and charged with a 15 psi nitrogen charge for shipment and storage. This procedure minimizes the potential for internal corrosion prior to being placed into service