FRICK® Horizontal Oil Pots

FRICK® Horizontal Oil Pots

Reliable small diameter pressure vessels

Product Overview

At Johnson Controls, we’ve engineered FRICK® Horizontal Oil Pots for clean and safe operation in your facility. With an 8-12 inch diameter and up to 36 inch length, our Horizontal Oil Pots from FRICK® are smaller pressure vessels that collect oil rich refrigerant which can accumulate in your refrigeration system. ASME certified and designed specifically for use with ammonia, our Horizontal Oil Pots feature high-quality, corrosion-resistant epoxy paint for longer lasting equipment life and better cost savings.

Product Overview

Features

  • ASME, BPV code certified
  • 450 psi maximum working pressure
  • -55°F minimum working temperature
  • Integral steel saddle supports
  • High quality corrosion inhibiting paint
  • Optional (ship loose) immersion heater with thermostat for low temperature applications
  • Carbon steel and stainless steel materials of construction available
  • Carbon steel material includes 1/16” corrosion allowance

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.