FRICK® Quantum™ HD Unity System Controller

FRICK® Quantum™ HD Unity System Controller

Your 24/7 virtual refrigeration operator & energy management solution

Product Overview

The FRICK® Quantum™ HD Unity System Controller from Johnson Controls incorporates the most current industrial refrigeration control best practices with proven technology for a reliable, easy-to-use central control system perfect for cold storage and similar processes. Easily navigate from one control to the next with the unified single display for multiple controllers. Plus, our Quantum™ HD Unity System Controller enables you to access the system securely from the Internet – configure safe and secure access to the controller from literally any offsite location.

Product Overview

Features

  • Evaporator control – 30 zones of control, 4 operating modes from 3 separate temperature inputs, load shedding, humidity, heating and re-heat control, VSD fan control per zone
  • Condenser control – 16 steps of condenser control , 8 VSD fan outputs, dynamic and fixed pressure control, winter and summer modes, alternate pressure control for defrost or standby conditions
  • Vessel – 3 vessels, up to 4 pumps each, level display for high pressure receiver and TSOC receiver, pump cavitation and minimum flow control, automatic pump order rotation, solenoid or modulating liquid make-up
  • Engine room – ventilation control based on temperature or refrigerant concentration, 4 VSD outputs for ventilation fans, refrigerant detection with multiple warning levels, emergency ventilation initiated automatically or manually
     

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.