- Johnson Controls
- HVAC Equipment
- Terminal Units
- Fan Coil Units
Fan Coil Units

YORK® YGFC
The YGFC Series Fan Coil units are designed to meet various needs of zone cooling & heating utilizing Chilled Water or Hot Water. These YGFC models are suitable for use in various settings, including apartments, hotels, shopping centers, office buildings, and hospitals. They offer efficient performance, flexible design, control options, and good indoor air quality.

YORK® YDFC
The YDFC fan coil units are ceiling-mounted air conditioning terminals with high airflow and high static pressure. These horizontal fan coil units set high standards for quality, flexibility, and competitive pricing

YORK® YECFC
Fan coil unit with EC fans ideal for your LEED projects
- Mid/High-ESP Ducted FCU
- 400 CFM to 2,354 CFM

YORK® YECAH
Ceiling mounted compact cabinet Fan Coil units are high airflow and high static pressure air-conditioning units using high efficiency 355 mm diameter EC plug fan(s).
Johnson Controls offers a broad portfolio of products
Blower Coil Units
These units feature a belt-driven fan and are available in horizontal, vertical, and reduced footprint vertical designs.
Variable Air Volume Terminals
Our products feature a patented multi-port, center-averaging airflow sensor for quiet, precise performance.
Stay one step ahead with our news and insights.
See all insights