Choose from Blower & Fan Coil units in a variety of configurations

Johnson Controls offers a diverse selection of Fan Coil and Blower Coil units which are designed for quiet, energy saving operation. Our Fan Coil units are available in horizontal, vertical cabinet, and Hi-Rise configurations. Blower Coil units feature a belt driven fan and are available in horizontal, vertical, and reduced-footprint vertical designs.  All products include flexible airflow configurations as well as an industry leading set of options and accessories.

Choose from Blower & Fan Coil units in a variety of configurations
  • Indoor air handling units that are the perfect solution for schools, hospitals and commercial buildings.
  • CFM: 600 - 9,000