Horizontal and Vertical Blower Coil Units

Horizontal and Vertical Blower Coil Units

CFM: 250 to 5,000 CFM

  • Direct Drive EC Motor Technology
  • Class Leading Airflow and Coil Capacity
  • Single Point Power Connection
  • Factory Set To Your Design Point

Product overview

Blower coil units provide an excellent indoor air quality with a flexible design and multiple control and fusing options.

Product overview

Features

  • Horizontal and vertical units available with highly efficient EC motor technology
  • Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe
  • Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass
  • Class leading airflow, coil capacity and pressure capabilities with multiple motor control options