- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Variable Speed Drives
- Data
- Micro Drive VS3M Series III

Micro Drive VS3M Series III
Enjoy Smooth Performance with Easy to Use Series II Micro Drives
Product overview
Our VSD Series II Micro Drives represent the next generation of solutions to solve your unique HVAC control needs. With a compact design, impressive torque response and easy setup, our Series II Micro Drives offer increased efficiency and long-lasting product life. Our Micro Drives are microprocessor-based drives that provide quiet operation, high motor efficiency, and smooth, low-speed performance in any HVAC application. Choose from single- and three-phase input devices ranging from 1/4 - 7.5 hp at 115V - 575V.

Features
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|