- Home
- Building Automation and Controls
- HVAC Controls
- Valves and Actuators
- Pressure Independent Control Valves
Pressure Independent Control Valves
The pressure independent valves eliminate the need for separate balancing valves.
VP140 Series PICV
The VP140 Series Pressure Independent Control Valve increases comfort and efficiency without balancing valves, and delivers a stable flow, regardless of pressure fluctuations.
Learn About the VP140 Series
VP140 Pressure Independent Valves
- Sizes 1/2 in. through 2 in. (DN15 through DN50)
- Available with factory-mounted NSR or SR electric actuators for floating or proportional control, or valve-only configuration