TEC3000 Series Smart Thermostat: Even more than meets the eye

A full-color, backlit touchscreen makes TEC3000 Series Smart Thermostat configuration and control easy—and that’s just the beginning.

Contact us about the TEC3000 Series
TEC3000 Series Smart Thermostat: Even more than meets the eye

Networked HVAC Thermostat Controllers

TEC3000 Series : Leading Smart Thermostat Adds Advanced Ventilation Features

New ventilation features promote occupant health

The TEC3000 includes several powerful new ventilation features that allow building operators to confidently safeguard their buildings’ occupants, by configuring air changes that help reduce the concentration of airborne infectious particles.

The epidemic control ventilation feature removes pathogens by flooding an unoccupied facility with outdoor air. It adheres to guidance from the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) for building reopening and readiness during the COVID-19 pandemic.

The new features also include occupant sensor ventilation, which reduces the rate of outdoor air flow when occupants are not present. And, when the TEC is paired with CO2 sensors, the demand controlled ventilation feature allows the operator to choose a safe CO2 setpoint and monitor the building’s CO2 values over BACnet.

Get details
Interior of a busy airport, with a close-up of a networked thermostat overlaid in the foreground
A black networked thermostat, displaying a temperature of 72 degrees Fahrenheit

More connections

Available in networked, wireless or standalone models, this all-new controller is ideal for multiple applications with both traditional and Smart Equipment:

  • Building automation and controls systems, including Verasys®, Metasys® and Facility Explorer®
  • Two- or four-pipe fan coils
  • Rooftop units with or without economizers and heat pumps

More controls

All TEC models now support scheduled circulation, controlling supply fans. TEC rooftop unit and heat pump models support dehumidification, initiating the AUX relay when humidity exceeds the set limit. And FCU models now offer better fan control, to more efficiently manage dehumidification and zone temperature. Get more details here.

A woman seated beside a sofa and working on a laptop, with icons depicting features of networked thermostats overlaid on top
Close-up of a person operating a white networked thermostat on a wall

More visibility

The full-color, 4.2-inch LCD touchscreen delivers real-time status in easy-to-read, plain text messages. An adjustable backlight brightens during user interaction.

More savings

Programmable scheduling saves energy. Models with built-in occupancy sensing can further maximize energy use in hotels, multi-unit residences and other commercial buildings, for up to 30% energy savings.

Exterior of a corporate building, with an icon of a bar graph depicting growth overlaid in the background
A black networked thermostat with a blue USB port attached to it

More simplicity

All models include a USB port to cut installation time through rapid configuration cloning. Field-selectable BACnet MS/TP or N2 networked communication lets you upgrade from N2 to BACnet without changing hardware.

Tell us about your system

Learn more about the TEC3000 Series Smart Thermostat.

Download the brochure
A pair of packages containing networked thermostats
A graphic of a green downward arrow against a blue background

New rooftop dehumidification feature

Download firmware update 4.0.0.2313 for the TEC3000 Series. It offers new features and enhancements, including a rooftop and heat pump dehumidification feature and a minimum hourly fan circulation feature.

Download new TEC3000 firmware

More products to help you increase building efficiency

Two women carrying shopping bags and chatting in a mall

Verasys® plug-and-play controls systems

Quickly integrate HVACR equipment and controls for light commercial buildings—no tools or engineering required.

Exterior of two corporate buildings with glass windows, surrounded by trees

Metasys® building automation system

Manage converging building systems with world-class efficiency to keep occupants safe, comfortable and productive.

A ceiling in an industrial building, lined with pipes, beams and lights

Fan coils

Choose quiet, energy-saving fan coil units in horizontal, vertical cabinet, or hi-rise configurations.

A ceiling in an industrial building, lined with pipes, beams and lights

Fan coils

Choose quiet, energy-saving fan coil units in horizontal, vertical cabinet, or hi-rise configurations.

Aerial view of an urban skyline, with the One Liberty Place building in view

Rooftop units

Single-package outdoor rooftop units offer smart controls, fast installation, and low operating costs.

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.