- Home
- Building Automation and Controls
- HVAC Controls
- Thermostats
- Fan Coil Thermostat
Product overview
The T46 Series Thermostat is used to control line voltage, fan coil, and heating zone valves on heating, cooling, and combination heating and cooling systems. Models are available with single-pole, single-throw (SPST) or single-pole, double-throw (SPDT) contact action for standard duty (nominal 1/4 hp, 6 A non-inductive) applications. Thermostats are available with or without fan speed control or built-in thermometers. Various system switch combinations are available, including fan speed selection.
Typical applications for the T46 include the control of fan coil units, packaged terminal air conditioners, and combination heating and cooling equipment.

Features
|
|
|
|
|
|
|
|
|
|
|
|
Recycling program
Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.