Product overview

The T-4506 Thermostat is a high volume output, dual temperature, dual dial thermostat. The T-4506 provides individual day and night, or two set point temperature control.

Product overview

Features

  • Available in Direct Acting (DIR) and Reverse Acting (REV) models
  • Includes Fahrenheit dial
  • Direct acting available in vertical or horizontal model
  • Reverse acting available in horizontal model
  • Available with optional manual indexing switch that permits you to restore the day temperature of the individual thermostat without affecting the other system thermostats
  • Indexing switch can be unlatched manually or will automatically reset with the day cycle
  • Sensitivity Adjustable from .75 to 4.0 psig/°F (9 to 50 kPa/°C)
  • Factory set at approximately 2.5 psig/°F (32 kPa/°C)
  • Flow Capacity 400 SCIM (107 mL/s)
  • Air Consumption 20 SCIM (5 mL/s)
  • Supply Pressure 13 to 25 psig (91 to 175 kPa) Nominal Day 15 psig (105 kPa) Nominal Night 20 psig (140 kPa)
  • Dial Range 55 to 85°F (Two Dials)
  • Air Connections Two (Supply and Output)
  • Special Feature Optional Manual Indexing Switch

Recycling program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.

Thermostat recycling program logo

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.